For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVR 90 H - Rotary fitting (screw-in connector), angle 90°, friction bearing
Bill of material
GVR 90 NW 20 HL H
DES
Identifier
GVR 90 NW 20 HL H
SER
Series
Light
PRES
Pressure
PN 160 bar
OD
Pipe diameter OD
22 mm
G1
Thread G
G 3/4 " -14
G2
Thread G2
M 30 x 2
D3
Diameter D3
32 mm
I
Length I
16 mm
H
Length H
7.5 mm
L1
Length L1
66 mm
L2
Length L2
35 mm
L3
Length L3
36 mm
SW
Width across flats SW
45 mm
S1
Width across flats S1
36 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.